677082-10
Part of the Onix Couplings Series
Ordering Code: 81000615
UPC: 840213022075
Lead Free: Not In Scope
1/2 IN Onix Coupling, Brass
1/2 In Onix Couplings are used to make field repairs and connections when necessary. Requires Watts TorqueTite or SelfTite clamps (order separately).
Features
- Used for hydronic radiant heating and snow melting applications
- Ideal for making field splice repairs and connections
- Use with TorqueTite or SelfTite clamps
- Easy to install
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 840213022075 |
| Finish | Brass |
| Fitting Name | Coupling |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Barb |
| Inlet Material | Brass |
| Lead Free | Not In Scope |
| Material | Brass |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Material | Brass |
| Part Number | 81000615 |
| Series | Onix Couplings |