677121-10
Part of the Onix Couplings Series
Ordering Code: 81000621
UPC: 840213021443
Lead Free: Not In Scope
3/4 IN Onix Coupling, Brass
3/4 In Onix Couplings are used to make field repairs and connections when necessary. Requires Watts TorqueTite or SelfTite clamps (order separately).
Features
- Used for hydronic radiant heating and snow melting applications
- Ideal for making field splice repairs and connections
- Use with TorqueTite or SelfTite clamps
- Easy to install
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213021443 |
Finish | Brass |
Fitting Name | Coupling |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Barb |
Inlet Material | Brass |
Lead Free | Not In Scope |
Material | Brass |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Material | Brass |
Part Number | 81000621 |
Series | Onix Couplings |