185074-10
Part of the Onix Female Sweat Elbows Series
Ordering Code: 81000116
UPC: 840213024765
Lead Free: Not In Scope
1/2 IN Onix Barb x 3/4 IN Female Sweat Elbow
1/2 In Onix Barb X 3/4 In Female Sweat Elbows are used to make transitions to baseboards, radiators, or fan coils when using Onix as supply/return piping. All-brass construction.
Features
- All-brass construction
- Ideal for making transitions
- Used for supply/return piping
- Easy to install
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213024765 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Barb |
Lead Free | Not In Scope |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Part Number | 81000116 |
Series | Onix Female Sweat Elbows |