RLC0510B0808-10
Part of the RadiantPEX-AL Adapters Series
Ordering Code: 81010731
UPC: 840213095765
Lead Free: Not In Scope
1/2 IN PEX-AL Comp x 1/2 IN Male Sweat Adapter
1/2 IN PEX-AL Comp x 1/2 IN Male Sweat Adapter Compression fitting is designed to be used in radiant heating and snow melting applications, with water or water/ glycol solutions. Compression fittings are designed to be used solely with RadiantPEX-AL tubing. No other tubing type may be used.
Features
- For stainless steel and T20 manifolds
- 1/2 inch compression
- 1/2 In Male Sweat Adapter
- Includes compression nut and ring
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 840213095765 |
| Finish | Brass |
| Fitting Name | Adapter |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Compression Joint |
| Inlet Material | Brass |
| Lead Free | Not In Scope |
| Material | Brass |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Material | Brass |
| Part Number | 81010731 |
| Series | RadiantPEX-AL Adapters |