RLC10B1616-5
Part of the RadiantPEX-AL Adapters Series
Ordering Code: 81008098
UPC: 840213083342
Lead Free: Not In Scope
1 IN PEX-AL Comp x 1 IN Male Sweat Adapter
1 IN PEX-AL Comp x 1 IN Male Sweat Adapter Compression fitting is designed to be used in radiant heating and snow melting applications, with water or water/ glycol solutions. Compression fittings are designed to be used solely with RadiantPEX-AL tubing. No other tubing type may be used.
Features
- For stainless steel and T20 manifolds
- 1 inch compression
- 1 In Male Sweat Adapter
- Includes compression nut and ring
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213083342 |
Finish | Brass |
Fitting Name | Adapter |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Compression Joint |
Inlet Material | Brass |
Lead Free | Not In Scope |
Material | Brass |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Outlet Material | Brass |
Part Number | 81008098 |
Series | RadiantPEX-AL Adapters |
Suitable for Gas Service | No |