RLC15B1616-5
Part of the RadiantPEX-AL Couplings Series
Ordering Code: 81008120
UPC: 840213083458
Lead Free: Not In Scope
1 x 1 IN PEX-AL Compression Coupling
1 X 1 In Pex-Al Compression Couplings fittings are designed to be used in radiant heating and snow melting applications, with water or water/glycol solutions. Compression fittings are designed to be used solely with RadiantPEX-AL tubing. No other tubing type may be used.
Features
- Designed to be used solely with RadiantPEX-AL tubing
- Designed to be used in radiant heating and snow melting applications
- Maximum operating pressure is 100 psi
- Made of Brass
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213083458 |
Finish | Brass |
Fitting Name | Coupling |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Compression Joint |
Inlet Material | Brass |
Lead Free | Not In Scope |
Material | Brass |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Compression Joint |
Outlet Material | Brass |
Part Number | 81008120 |
Series | RadiantPEX-AL Couplings |