RLC19B1010-10
Part of the RadiantPEX-AL Elbows Series
Ordering Code: 81008122
UPC: 840213083526
Lead Free: Not In Scope
5/8 x 5/8 IN PEX-AL Compression Elbow
5/8 X 5/8 In Pex-Al Compression Elbows are for RadiantPEX-AL are equal-type elbows. Compression fittings are designed to be used in radiant heating and snow melting applications, with water or water/ glycol solutions.
Features
- For radiant heating and snow melting applications
- Made in accordance to ASTM F1281-05
- For use with Radiant PEX-AL tubing only
- Equal-type elbows
Specifications | |
---|---|
Bend Degree | 90 |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213083526 |
Inlet Connection Size | 5/8 IN |
Inlet Connection Size-Metric | 16 MM |
Inlet Connection Type | Compression Joint |
Lead Free | Not In Scope |
Outlet Connection Size | 5/8 IN |
Outlet Connection Type | Compression Joint |
Part Number | 81008122 |
Series | RadiantPEX-AL Elbows |