RLC41B1012-10
Part of the RadiantPEX-AL Elbows Series
Ordering Code: 81008536
UPC: 840213083502
Lead Free: Not In Scope
5/8 IN Compression x 3/4 IN Female Sweat Pex-Al Compression Elbow
5/8 In Compression X 3/4 In Female Sweat Pex-Al Compression Elbows are for RadiantPEX-AL are equal-type elbows. Compression fittings are designed to be used in radiant heating and snow melting applications, with water or water/glycol solutions.
Features
- For radiant heating and snow melting applications
- Made in accordance to ASTM F1281-05
- For use with Radiant PEX-AL tubing only
- Equal-type elbows
| Specifications | |
|---|---|
| Bend Degree | 90 |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213083502 |
| Inlet Connection Size | 5/8 IN |
| Inlet Connection Size-Metric | 16 MM |
| Inlet Connection Type | Compression Joint |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Socket |
| Part Number | 81008536 |
| Series | RadiantPEX-AL Elbows |