RLC18B161616-5
Part of the RadiantPEX-AL Tees Series
Ordering Code: 81008131
UPC: 840213083564
Lead Free: Not In Scope
1 IN PEX-AL Compression Tee
1 In Pex-Al Compression Tees for RadiantPEX-AL are equal-type Tees. Compression fittings are designed to be used in radiant heating and snow melting applications, with water or water/ glycol solutions.
Features
- For radiant heating and snow melting applications
- Made in accordance to ASTM F1281-05
- For use with Radiant PEX-AL tubing only
- Equal-type Tees
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213083564 |
Finish | Brass |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Compression Joint |
Inlet Material | Brass |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 95.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Compression Joint |
Outlet Material | Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81008131 |
Series | RadiantPEX-AL Tees |
Suitable for Gas Service | No |