PC660X-10
Part of the RadiantPEX RadiantPERT Adapters Series
Ordering Code: 81003685
UPC: 840213059712
Lead Free: Not In Scope
5/8 IN Crimp x 1/2 IN Male Sweat Adapter
This lead free crimp adapter is used to make a straight transition between copper pipe and radiant heating PEX tubing. This 5/8 inch crimp by 1/2 inch male sweat adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- For connecting PEX to sweat fittings or manifolds
- Equipped with O-rings
- For 1/2 inch male sweat end connection
- Use with either crimp or cinch connector
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213059712 |
Finish | Brass |
Fitting Name | Adapter |
Inlet Connection Size | 5/8 IN |
Inlet Connection Size-Metric | 16 MM |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | 1/2 IN |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Pressure-BAR | 6.80 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | 1/2 IN |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Outlet Material | Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81003685 |
Series | RadiantPEX RadiantPERT Adapters |
Suitable for Gas Service | No |