PC670X-10
Part of the RadiantPEX RadiantPERT Adapters Series
Ordering Code: 81003427
UPC: 840213059682
Lead Free: Not In Scope
5/8 IN Crimp x 3/4 IN Male Sweat Adapter
This lead free crimp adapter is used to make a straight transition between copper pipe and radiant heating PEX tubing. This 5/8 inch crimp by 3/4 inch male sweat adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- For connecting PEX to sweat fittings or manifolds
- Equipped with O-rings
- For 3/4 inch male sweat end connection
- Use with either crimp or cinch connector
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213059682 |
Fitting Name | Adapter |
Inlet Connection Size | 5/8 IN |
Inlet Connection Size-Metric | 16 MM |
Inlet Connection Type | Crimped |
Lead Free | Not In Scope |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Part Number | 81003427 |
Series | RadiantPEX RadiantPERT Adapters |