LFPCE34-10
Part of the RadiantPEX RadiantPERT Elbows Series
Ordering Code: 81016928
UPC: 840213010584
Lead Free: YES
1/2 CF x 3/4 Fs Lead Free Crimp Female Sweat Elbow
This lead free crimp by female sweat elbow is used during installation or field repairs of RadiantPEX+ (R) tubing to make a tight turn. This 1/2 CF by 3/4 inch FS elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- Used for tight turns with SDR-9 PEX pipe
- For connecting PEX to PEX
- Provides leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213010584 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Crimped |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Part Number | 81016928 |
Series | RadiantPEX RadiantPERT Elbows |