LFPCE44-10
Part of the RadiantPEX RadiantPERT Elbows Series
Ordering Code: 81016929
UPC: 840213183127
Lead Free: YES
3/4 CF x 3/4 FS Lead Free Crimp Female Sweat Elbow
This lead free crimp by female sweat elbow is used during installation or field repairs of RadiantPEX+ (R) tubing to make a tight turn. This 3/4 CF by 3/4 inch FS elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- Used for tight turns with SDR-9 PEX pipe
- For connecting PEX to PEX
- Provides leak proof seal
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213183127 |
| Lead Free | YES |
| Part Number | 81016929 |
| Series | RadiantPEX RadiantPERT Elbows |