PCE34M-10
Discontinued
Part of the RadiantPEX RadiantPERT Elbows Series
Ordering Code: 81009374
UPC: 840213089542
Lead Free: Not In Scope
1/2 IN Crimp x 3/4 IN Male Sweat Elbow
This lead free crimp by male sweat elbow is used during installation or field repairs of RadiantPEX+ (R) tubing to make a tight turn. This 1/2 CF by 3/4 inch MS elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- Used for tight turns with SDR-9 PEX pipe
- For connecting PEX to PEX
- Provides leak proof seal
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213089542 |
| Lead Free | Not In Scope |
| Part Number | 81009374 |
| Series | RadiantPEX RadiantPERT Elbows |