663029-10
Part of the SelfTite Clamps Series
Ordering Code: 81000532
UPC: 840213016326
Lead Free: Not In Scope
3/4 IN SelfTite Clamp
This 3/4 inch SelfTite clamps is pretensioned for easy field installation. The chrome-vanadium spring steel maintains a constant tension on the Onix under all operating conditions. SelfTites incorporate a zinc coating to guard against corrosion.
Features
- SelfTite clamps is pretensioned for easy field installation
- Intended to provide constant tension
- Zinc Coating guards against corrosion
- Selftite Clamp contractor pack of 10
Specifications | |
---|---|
Brand | Watts |
EAN | 840213016326 |
Lead Free | Not In Scope |
Part Number | 81000532 |
Series | SelfTite Clamps |
Literature
-
- Flyer - Underfloor Heating Sustainability Overview
- Installation Instructions - Onix Coils - Connections
- Installation Instructions - Onix Coils - Connections with SelfTite Clamps and TorqueTite Clamps
- Installation Instructions - Onix Coils - Repairs with SelfTite Clamps
- Specification Sheet - Onix Coils
- Watts Radiant Zone Worksheet