PX690001-10
Part of the SST20 Compression Fittings Series
Ordering Code: 81005166
UPC: 840213073718
Lead Free: Not In Scope
3/8 IN PEX Comp x 3/4 IN SST20 Swivel BSP Compression Fitting
Compression x SS-T20 BSP Fittings are available for a range of applications, including connecting RadiantPEX/RadiantPERT to Stainless Steel Manifolds or to 3/4 inch male BSP x male sweat fittings. SS-T20 Compression Fitting models are also used to connect RadiantPEX-AL to stainless steel and T20 manifolds. SS-T20 Compression Coupling Kits (non-BSP) join lengths of RadiantPEX/RadiantPERT.
Features
- For connecting PEX to stainless steel manifolds
- For connecting PEX to Custom Tubular T20 compression manifolds
- 3/8 inch size crimp
- 3/4 inch female BSP thread
Specifications | |
---|---|
Brand | Watts |
Brass Insert | Yes |
Buy American Act Compliant | NO |
EAN | 840213073718 |
Finish | Stainless Steel |
Fitting Name | Connector |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Compression Joint |
Inlet Material | Brass |
Inner Diameter | 3/8 IN |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 9999.00 |
Minimum Temperature-Fahrenheit | 9999 |
O-ring Material | EPDM |
Outer Diameter | 3/4 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Swivel Joint |
Outlet Material | Brass |
Outlet Thread Type | BSPT |
Part Number | 81005166 |
Series | SST20 Compression Fittings |
Suitable for Gas Service | No |