PX690002-10
Part of the SST20 Compression Fittings Series
Ordering Code: 81005168
UPC: 840213073732
Lead Free: Not In Scope
1/2 IN PEX Comp x 3/4 IN SST20 Swivel BSP Compression Fitting
This compression x SS-T20 BSP fitting is used in a range of applications, including connecting RadiantPEX/RadiantPERT to stainless steel manifolds or to 3/4 IN male BSP x male sweat fittings. This S-T20 compression fitting is also used to connect RadiantPEX-AL to stainless steel and T20 manifolds. SS-T20 compression coupling kits (non-BSP) join lengths of RadiantPEX/RadiantPERT.
Features
- Nickel plated
- For connecting PEX to stainless steel manifolds
- For custom tubular SST20 compression manifolds
- For hydronic heating and snow melting applications
Specifications | |
---|---|
Brand | Watts |
Brass Insert | Yes |
Buy American Act Compliant | NO |
EAN | 840213073732 |
Finish | Stainless Steel |
Fitting Name | Connector |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Compression Joint |
Inlet Material | Brass |
Inlet Thread Type | BSPT |
Inner Diameter | 1/2 IN |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Pressure-BAR | 6.89 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 9999.00 |
Minimum Temperature-Fahrenheit | 9999 |
O-ring Material | EPDM |
Outer Diameter | 3/4 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Swivel Joint |
Outlet Material | Brass |
Outlet Thread Type | BSPT |
Part Number | 81005168 |
Series | SST20 Compression Fittings |
Suitable for Gas Service | No |