PC690001-10
Part of the SST20 Crimp Fittings Series
Ordering Code: 81005160
UPC: 840213073657
Lead Free: Not In Scope
3/8 IN Crimp x 3/4 IN SS-T20 Swivel BSP Crimp Fitting
3/8 In Crimp x 3/4 In SS-T20 Crimp Swivel Fittings are used for connecting RadiantPEX/RadiantPERT to Watts Stainless Steel manifolds using Cinch Clamps or Crimp Rings. Not for potable water use. Order CrimpRings or CinchClamps separately.
Features
- For connecting RadiantPEX/RadiantPERT to Stainless Steel Manifolds
- Use with Cinch Clamps or Crimp Rings
- Designed to be used in radiant heating and snow melting applications
- Easy to use
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 840213073657 |
| Fitting Name | Connector |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Crimped |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | BSPT |
| Part Number | 81005160 |
| Series | SST20 Crimp Fittings |