PC690004-10
Part of the SST20 Crimp Fittings Series
Ordering Code: 81005395
UPC: 840213074425
Lead Free: Not In Scope
3/4 IN Crimp x 3/4 IN SS-T20 Swivel BSP Crimp Fitting
3/4 In Crimp x 3/4 In SS-T20 Crimp Swivel Fittings are used for connecting RadiantPEX/RadiantPERT to Watts Stainless Steel manifolds using Cinch Clamps or Crimp Rings. Not for potable water use. Order CrimpRings or CinchClamps separately.
Features
- For connecting RadiantPEX/RadiantPERT to Stainless Steel Manifolds
- Use with Cinch Clamps or Crimp Rings
- Designed to be used in radiant heating and snow melting applications
- Easy to use
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213074425 |
Fitting Name | Connector |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Crimped |
Lead Free | Not In Scope |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | BSPT |
Part Number | 81005395 |
Series | SST20 Crimp Fittings |