6641524-10
Part of the TorqueTite Clamps Series
Ordering Code: 81002916
UPC: 840213043971
Lead Free: Not In Scope
1/2 IN Torquetite Clamps, Qty 10
TorqueTite 1/2 IN clamp for Onix is a rugged stainless steel clamp capable of withstanding large pressures and temperatures while being easy to install. Use caution not to overtighten.
Features
- Easy to install
- Premium stainless steel construction
- Rugged and reliable clamp in high pressure and temperature environments
- Contains 10 clamps
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213043971 |
| Lead Free | Not In Scope |
| Part Number | 81002916 |
| Series | TorqueTite Clamps |