6641928-10
Part of the TorqueTite Clamps Series
Ordering Code: 81002919
UPC: 840213044008
Lead Free: Not In Scope
5/8 IN Torquetite Clamps, Qty 10
TorqueTite 5/8 In Clamp for Onix is a rugged stainless steel clamp capable of withstanding large pressures and temperatures while being easy to install. Use caution not to overtighten.
Features
- Easy to install
- Premium stainless steel construction
- Rugged and reliable clamp in high pressure and temperature environments
- Contains 10 clamps
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213044008 |
Lead Free | Not In Scope |
Part Number | 81002919 |
Series | TorqueTite Clamps |
Literature
-
- Flyer - Underfloor Heating Sustainability Overview
- Installation Instructions - Onix Coils - Connections
- Installation Instructions - Onix Coils - Connections with SelfTite Clamps and TorqueTite Clamps
- Installation Instructions - Onix Coils - Repairs with TorqueTite Clamps
- Specification Sheet - Onix Coils
- Watts Radiant Zone Worksheet