6642232-10
Part of the TorqueTite Clamps Series
Ordering Code: 81002922
UPC: 840213044039
Lead Free: Not In Scope
3/4 IN Torquetite Clamps, Qty 10
TorqueTite 3/4 In Clamp for Onix is a rugged stainless steel clamp capable of withstanding large pressures and temperatures while being easy to install. Use caution not to overtighten.
Features
- Easy to install
- Premium stainless steel construction
- Rugged and reliable clamp in high pressure and temperature environments
- Contains 10 clamps
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213044039 |
| Lead Free | Not In Scope |
| Part Number | 81002922 |
| Series | TorqueTite Clamps |