300158
Part of the 012 Series
Ordering Code: 81016733
UPC: 840213180300
Wall Adapter Plate
This adapter plate is used to provide a finished look when replacing a thermostat so that no patching or painting of the wall is required. This adapter plate also allows a thermostat to be installed onto a single gang electrical box. Mounting screws for plate and thermostat are included.
Features
- Compatible with thermostat model 518 and 519
- Covers the paint ring left when replacing common round thermostats
- Indoor use only
- Includes screws for mounting
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Hardware |
Products Used On | Hydronic Control System |
UL Listing | 2-UL Recognized |