300153
Part of the 079 Series
Ordering Code: 81016551
UPC: 840213178505
Slab Sensor
The slab sensor model 079 is commonly used for floor temperature sensing in floor heating applications. The thin casing allows for retrofit installation between tile spaces if necessary. This sensor is designed to provide a thermostat with the ability to maintain a minimum slab temperature or help to limit the maximum slab temperature.
Features
- Compatible with tekmar thermostats that support slab sensing
- Thin profile to simplify installation
- Limited 3 year warranty
- 10K thermistor
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Color | Blue |
| UL Listing | 2-UL Recognized |