300156
Discontinued
Part of the 082 Series
Ordering Code: 81016554
UPC: 840213178536
Universal Sensor
The universal sensor model 082 is a 10 kiloohm temperature sensor designed to be used with any tekmar control sensor input, but is most commonly used to monitor supply and return water temperatures. This sensor has a brass sleeve for fast response, a wide operating range, an indent to allow pipe strap on installation, and 8 feet (2.4 M) of 2-conductor wire.
Features
- Very fast termperature response
- Corrosion resistant brass sleeve
- 10K thermistor
- Thermistor accuracy of plus or minus 0.2 degrees F
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Color | Blue |
| UL Listing | 2-UL Recognized |