667161-1000
Part of the Cable Ties Series
Ordering Code: 81000580
UPC: 840213022990
Cable Ties, 1000 Count
Cable Ties are a versatile standby for tying all sizes of radiant tubing to rewire or rebar. Made from high-strength nylon for top performance. To be used to attach Onix, PEX, or PAP to rewire or rebar.
Features
- For tying all sizes of radiant tubing to rewire or rebard
- Use to attach Onix, PEX, or PAP to rewire or rebar
- Made from high-strength nylon for top performance
- A versatile standby
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Contents | Cable Ties |
Kit Type | Hardware |
Products Used On | Tubing |
Products Used On Size | Various |
Products Used On Size-Metric | Various |
UL Listing | N-No UL Code Rating |