LFPCCCA4K
Part of the CinchClamp Repair Kits Series
Ordering Code: 81016953
UPC: 840213183363
3/4 IN Lead Free CinchClamp(TM) Coupling Kit
This 3/4 inch CinchClamp(TM) repair kit is used for making RadiantPEX+ field repairs. It contains four stainless steel CinchClamps, 2 double-ended barbs and instruction sheet.
Features
- Manufactured from lead free brass
- For use with SDR-9 PEX pipe
- Contains two double-ended couplings and four CinchClamps, enough for two splices
- Provides leak proof seal
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | (2) Double-Ended Barbs, (4) Stainless Steel Cinchclamps And Instruction Sheet |
| Kit Type | Repair Kit |
| Products Used On | RadiantPEX/RadiantPERT Tubing |