PCCRT2346
Part of the Crimp Adjustment Tool Series
Ordering Code: 81003038
UPC: 840213059293
Lead Free: Not In Scope
PEX Crimping Tool Kit for 3/8 to 3/4 IN
This CrimpAll tool kit has a crimp tool, crimping jaw set, adjustment wrenches and Go/No-Go gauge. It includes interchangeable crimping jaws, 3/8 to 3/4 inch. The tough plastic carrying case helps keep track of all crimping tools.
Features
- Kit includes tool, jaws, and gauge
- Tough, molded plastic carrying case
- Adjustment tools included
- Instructions included inside kit lid
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213059293 |
Lead Free | Not In Scope |
Material | Hardened Steel |
Outer Diameter | Does Not Apply To Product |
Part Number | 81003038 |
Products Used On | Crimp Rings |
Products Used On Size | 3/8", 1/2", 5/8", 3/4" |
Products Used On Size-Metric | Does Not Apply to Product |
Series | CRIMP ADJUSTMENT TOOL |
UL Listing | N-No UL Code Rating |