PCCRT57
Discontinued
Part of the Crimp Adjustment Tool Series
Ordering Code: 81009111
UPC: 840213088057
Lead Free: Not In Scope
Crimp Tool Kit, for 1 and 1 1/4 IN Size
This CrimpAll tool kit has a crimp tool, crimping jaw set, adjustment wrenches and Go/No-Go gauge. It includes interchangeable crimping jaws, 1 and 1 1/4 inch sizes. The tough plastic carrying case helps keep track of all crimping tools.
Features
- Kit includes tool, jaws, and gauge
- Tough, molded plastic carrying case
- Adjustment tools included
- Instructions included inside kit lid
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213088057 |
| Lead Free | Not In Scope |
| Material | Hardened Steel |
| Part Number | 81009111 |
| Products Used On Size | 1 and 1 1/4 IN |
| Series | Crimp Adjustment Tool |