PCGA234P
Discontinued
Part of the Crimp Go/No-Go Gauge Series
Ordering Code: 81001123
UPC: 840213016524
Lead Free: Not In Scope
3/8 to 3/4 IN PEX Crimping Gauge, Go/No Go
Crimp Go/No-Go Gauge is used with RadiantPEX tubing to determine if a secure connection has been formed between the tubing and a brass fitting barb before the tubing is crimped. This Go/no-go gauge is a replacement part for the gauge that comes in the CrimpAll Tool Kit.
Features
- Ensures the connection has been made appropriately
- For use with 3/8 - 3/4 inch crimp rings
- Minimizes instances of incorrect connections being installed into piping system
- Made from rugged material, sizes are clearly marked on gauge
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213016524 |
| Lead Free | Not In Scope |
| Material | Metal |
| Outer Diameter | Does Not Apply To Product |
| Part Number | 81001123 |
| Products Used On | Crimp Rings Connections |
| Products Used On Size | 3/8 In - 3/4 In |
| Products Used On Size-Metric | Does Not Apply to Product |
| Series | Crimp Go/No-Go Gauge |
| UL Listing | N-No UL Code Rating |