PCMT33
Part of the CrimpMaster Series
Ordering Code: 81001153
UPC: 840213035372
Lead Free: Not In Scope
1/2 IN CrimpMaster Tool
This CrimpMaster Tool is designed for use with PEX tubing and copper Crimp Rings. Fits 1/2 inch PEX fittings. This smaller, more compact tool needs only 6 inches for the arms to open, so it's easy to work in tight spaces.
Features
- For use with PEX tubing and copper CrimpRings
- Compact design is ideal for working in tight spaces
- Fits 1/2 inch size PEX fittings
- Durable and easy to use
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213035372 |
Lead Free | Not In Scope |
Outer Diameter | 1/2 IN |
Part Number | 81001153 |
Series | CrimpMaster |