LFPCCA4K
Part of the CrimpRing Repair Kits Series
Ordering Code: 81016957
UPC: 840213183400
3/4 IN Lead Free CrimpRing(TM) Coupling Kit
This 3/4 inch CrimpRing(TM) coupling kit is used for making RadiantPEX+ (R) field repairs. It contains 4 copper CrimpRings, 2 lead free brass couplings and installation sheet.
Features
- Manufactured from lead free brass
- For use with SDR-9 PEX pipe
- Contains two double-ended couplings and four CrimpRings,enough for two splices
- Provides leak proof seal
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | (4) Copper Crimprings, (2) Lead Free Brass Couplings |
| Kit Type | Repair Kit |
| Products Used On | Series SDR-9 PEX Pipe |