P667425
Part of the FoamBoard Stapler Series
Ordering Code: 81010025
UPC: 840213091729
Lead Free: Not In Scope
Foamboard Stapler, Tasm
The foamboard stapler is used to install radiant tubing to a wide variety of foam insulation boards in slab-on-grade or slab-over-slab applications reducing the installation time. It is compatible with Onix tubing sizes 3/8 IN or 1/2 IN, PEX tubing sizes 3/8 IN to 5/8 IN, and RadiantPEX-AL tubing sizes 3/8 IN to 5/8 IN. The stapler is designed to reduce misfires and limit jams. The stapler comes fully assembled and can use either the 1 1/2 IN or 2 1/4 IN size plastic staples. The shorter staples are to be used for 1 IN insulation boards and the longer staples for 2 IN, or thicker, insulation boards. The stapler holds up to 120 staples.
Features
- Holds up to 120 staples
- Use either 1 1/2 IN or 2 1/4 IN plastic staples
- Compatible with Onix tubing sizes 3/8 IN or 1/2 IN, PEX tubing sizes 3/8 IN to 5/8 IN, and RadiantPEX-AL tubing sizes 3/8 IN to 5/8 IN
- Reduces installation time
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213091729 |
| Lead Free | Not In Scope |
| Part Number | 81010025 |
| Products Used On | Onix tubing, PEX tubing, RadiantPEX-AL tubing |
| Products Used On Size | Onix tubing sizes 3/8 IN or 1/2 IN, PEX tubing sizes 3/8 IN to 5/8 IN, and RadiantPEX-AL tubing sizes 3/8 IN to 5/8 IN |
| Series | FoamBoard Stapler |