FB STAPLES 1.5
Part of the FoamBoard Staples Series
Ordering Code: 81000822
UPC: 840213025090
Lead Free: Not In Scope
Staples For 1.5 In ID Onix And Pex/Pap Tubing, 300 Count
These 1 1/2 inch plastic staples are used to secure radiant tubing to 1 inch foam insulation boards in slab-on-grade or slab-over-slab applications. They are made of durable plastic and are easy to use.
Features
- Designed for 3/8 and 1/2 PEX and PEX-AL-PEX Tubing
- Shorter staples for 1 inch insulation board
- Durable and easy to use
- Supports up to 18 inches of tubing
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213025090 |
Kit Contents | Staples |
Kit Type | Hardware |
Lead Free | Not In Scope |
Part Number | 81000822 |
Products Used On | Tubing |
Products Used On Size | Various |
Products Used On Size-Metric | Various |
Series | FoamBoard Staples |
UL Listing | N-No UL Code Rating |