440103-03
Part of the Isolation Ball Valve Series
Ordering Code: 81004854
UPC: 840213076726
1 1/2 IN Full Port Brass Ball Valve
This 1 1/2 inch two-piece full port brass ball valve is used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, brass adapter and steel handle.
Features
- NSF approved
- Full port
- Solder end connection
- Made of durable brass
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Products Used On | Tubular Manifold |