FSTNR-LOCKDOWN-100 PK
Part of the LockDown UnderFloor Fasteners Series
Ordering Code: 81000818
UPC: 840213019044
Lead Free: Not In Scope
Underfloor Lockdown Fastener for 3/8 and 1/2 IN PEX Tubing
This UnderFloor LockDown(TM) fastener is designed specifically for under floor PEX applications for 3/8 and 1/2 inch heating PEX and PEX-AL-PEX tubing only. Its loose hold allows PEX to move during expansion and contraction of the tubing. This fastener will not pop open like other similar clips.
Features
- Designed specifically for under-floor PEX applications
- Sold in quantities of 100
- Loose hold allows tubing to expand and contract, but will not pop open like similar clips
- Composed of high-temperature nylon
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213019044 |
Lead Free | Not In Scope |
Part Number | 81000818 |
Products Used On | RadiantPEX+, RadiantPERT, RadiantPEX-AL |
Series | LockDown UnderFloor Fasteners |