669100
Part of the ONIX SqueezeTite Pliers Series
Ordering Code: 81000600
UPC: 840213022808
Lead Free: Not In Scope
Squeezetite Pliers, For Selftite Clamps On Onix
Onix SqueezeTite Pliers are designed for installing all sizes of SelfTite clamps on Onix. These locking-caliper pliers allow SelfTite clamps to be locked in the open position, so both hands are free to secure the Onix to the barb.
Features
- Provides worry-free and secure handling of all sizes of SelfTite clamps
- Unique design frees up both hands to secure the Onix to the barb
- Designed for installing all sizes of SelfTite clamps on Onix
- Locking-caliper pliers
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213022808 |
Lead Free | Not In Scope |
Part Number | 81000600 |
Series | ONIX SqueezeTite Pliers |