669231
Part of the ONIX Unwinder Series
Ordering Code: 81000602
UPC: 840213021283
Lead Free: Not In Scope
Onix Tubing Unwinder, 20x20x20
Onix Unwinder allows Onix coils to be quickly and easily unwound for faster hose layout on the jobsite. The center post allows the Onix coil to move around without sliding off the Unwinder. Heavy-duty ball-bearing construction means years of use and easy turning.
Features
- Quicker and easier Onix coil unwinding increases efficiency on the jobsite
- Unwinder is used for for easy turning
- For easily unrolling each precut Onix coil without kinks and twists
- Heavy-duty ball-bearing construction
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213021283 |
Kit Type | Hardware |
Lead Free | Not In Scope |
Part Number | 81000602 |
Products Used On | Tubing |
Series | ONIX Unwinder |