P700250-20
Part of the PEX Plates Series
Ordering Code: 81005038
UPC: 840213072551
4 FT C Channel Heat Emission Plate for 1/2 IN PEX / PERT
Watts Heat Plate is a snap grip, heavy duty, extruded aluminum underfloor plate designed for use with 3/8 IN or 1/2 IN RadiantPEX+ or RadiantPERT pipe. All plates are constructed of heavy-duty, 16-gauge aluminum, with an integrated PEX support channel. The system is to be installed using Watts RadiantPEX+ or RadiantPERT pipe. Channels are four (4) feet long and are to be secured to the underside of the subfloor with the use of self-tapping screws.
Features
- Includes 20. 4 foot Heat Plates
- Fast and easy installation, no silicone required
- Eliminates clicks as PEX expands and contracts
- Compatible with SDR-9 tubing
- Tubing snaps into channel
- Maximum working temperature is 210 F (99 C)
- Increased heat transfer compared to suspension installations