P700350-20
Part of the PEX Plates Series
Ordering Code: 81005039
UPC: 840213075569
4 FT C Channel Heat Emission Plate For 3/8 IN PEX / PERT
Watts Heat Plate is a snap grip, heavy duty, extruded aluminum underfloor plate designed for use with 3/8 IN or 1/2 IN RadiantPEX+ or RadiantPERT pipe. All plates to be constructed of heavy-duty, 16-gauge aluminum, with a integrated PEX support channel. System shall be installed using Watts RadiantPEX+ or RadiantPERT pipe. Channels are four (4) feet long and are to be secured to the underside of the subfloor with the use of self-tapping screws. Includes twenty 4 foot heat plates.
Features
- Includes 20, 4 foot Heat Plates
- Fast and easy installation, no silicone required
- Eliminates clicks as PEX expands and contracts
- Compatible with SDR-9 tubing
- Tubing snaps into channel
- Maximum Working Temperature: 210ºF (99ºC)
- Increased heat transfer compared to suspension installations