P669231
Part of the PEX Unwinder Series
Ordering Code: 81000838
UPC: 840213038199
Lead Free: Not In Scope
PEX Unwinder, Standard
PEX Unwinder effectively unwinds RadiantPEX, RadiantPERT, and RadiantPEX-AL. Handles coils up to 1 in. PEX. The coil sits on the tripod and is held in place with four guide arms as it unwinds.
Features
- For unwinding RadiantPEX, RadiantPERT, and RadiantPEX-AL
- Coil sits on the tripod and is held in place with four guide arms
- Makes unwinding coils of tubing on the job site easy
- Feeds coils up to 1 in. through a guide at the top
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213038199 |
Lead Free | Not In Scope |
Part Number | 81000838 |
Series | PEX Unwinder |