PTC200
Part of the Professional Tubing Cutter Series
Ordering Code: 81001393
UPC: 840213020668
Lead Free: Not In Scope
Professional Tubing Cutter, Ratchet Style, for 3/8 to 1 IN PEX or 1 IN PAP
This professional grade tube cutter uses a ratchet progression to make quick clean cuts in PEX, PEX+, PERT and PAP tubing. It is for 3/8 IN to 1 IN PEX, PEX+ or PERT, and 1 IN PAP.
Features
- Professional Grade
- Ratchet style
- Use on 3/8 IN to 1 IN PEX, PEX+ or PERT
- Use on 1 IN PAP
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213020668 |
| Lead Free | Not In Scope |
| Material | Steel with Stainless Steel Blade |
| Outer Diameter | Does Not Apply To Product |
| Part Number | 81001393 |
| Products Used On | Pex, PEX+ PERT and radiant PEX-AL |
| Products Used On Size | 3/8-1 IN |
| Products Used On Size-Metric | 10-25 mm |
| Series | Professional Tubing Cutter |
| UL Listing | N-No UL Code Rating |