RFPP-50mm
Part of the R-flex Debris Plugs Series
Ordering Code: 81013024
UPC: 840213146535
50 mm Debris plug for R-FLEX
This 50 mm debris plug is used to cap 50mm x 160mm or 50mm x 200mm R-Flex and keep jobsite debris out of the PEX tubing. Protects against debris, damage, moisture and corrosion.
Features
- Can be used as cap or plug
- Durable and Flexible
- Protects against debris, damage, moisture and corrosion
- Made from tough but flexible polyethylene
Specifications | |
---|---|
Buy American Act Compliant | NO |
UL Listing | N-No UL Code Rating |