RFSC-40x2x160
Part of the R-flex Shrink Caps Series
Ordering Code: 81012544
UPC: 840213103453
40 mm x 2 x 160 mm Od, R-FLEX Dual Pipe Shrink Cap
This shrink cap is used on 40 Mm x 2 x 160 Mm Od R-flex dual pipe. R-flex shrink caps provide a waterproof seal at the point where the R-flex transitions to a connection. Shrink Caps are designed to protect the interior insulation from water, as well as other jobsite debris.
Features
- For 40 mm x 2 x 160mm OD R-flex dual pipe
- Waterproof
- HDPE material
- Required for all direct burial connections in protective casings or inspection chamber
Specifications | |
---|---|
Buy American Act Compliant | NO |
UL Listing | N-No UL Code Rating |