RFSC-75-110X1X200
Part of the R-flex Shrink Caps Series
Ordering Code: 81012541
UPC: 840213103422
75-110 mm x 1 x 200 mm Od, R-FLEX Single Pipe Shrink Cap
This shrink cap is used on 75-110 Mm x 1 x 200 Mm Od R-flex single pipe. R-flex shrink caps provide a waterproof seal at the point where the R-flex transitions to a connection. Shrink Caps are designed to protect the interior insulation from water, as well as other jobsite debris.
Features
- For 75-110mm x 1, 200mm OD R-flex single pipe
- Waterproof
- HDPE material
- Required for all direct burial connections in protective casings or inspection chamber
Specifications | |
---|---|
Buy American Act Compliant | NO |
UL Listing | N-No UL Code Rating |