RLC0544OR-08-10
Part of the RadiantPEX-AL O-Rings Series
Ordering Code: 81010652
UPC: 840213095499
Replacement O-ring 1/2 IN
This replacement 1/2 IN O-ring is used to block a path which may otherwise allow a liquid to escape. The O-ring is placed into a groove to secure in place, and then compressed between two surfaces. A replacement is only needed if one is damaged or lost in the field.
Features
- For replacing damaged or lost O-ring in the field
- Used to block liquid from escaping
- Only needed if they are damaged or lost in field
- Comes as a package of 10
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Contents | O-ring |
Kit Type | O-ring |
Products Used On | PEX-AL fittings |
Products Used On Size | 0.5 |
Products Used On Size-Metric | 0.0127 |
UL Listing | N-No UL Code Rating |