RLC44OR06-10
Part of the RadiantPEX-AL O-Rings Series
Ordering Code: 81011167
UPC: 840213094072
Replacement O-Ring 3/8 IN, QTY 10
These replacement 3/8 IN O-Rings are used to block a path which may otherwise allow a liquid to escape. The o ring is placed into a groove to secure them in place, and then compressed between two surfaces. They are only needed if they are damaged or lost in the field. Available as a package of 10.
Features
- For replacing damaged or lost O-Rings in the field
- Used to block liquid from escaping
- only needed if they are damaged or lost in the field
- Available as a package of 10
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | PAP, O-rings, Qty 10 |
| Kit Type | O-ring |
| Products Used On Size | 3/8 IN |
| UL Listing | N-No UL Code Rating |