RLR-101216
Part of the RadiantPEX-AL Reamers Series
Ordering Code: 81011431
UPC: 840213121839
Lead Free: Not In Scope
3 Sided PAP Pipe Reamer, Fits 5/8, 3/4 and 1 IN Size Tubing
The RadiantPEX-AL 3-sided Reamer prepares tubing for making a clean and proper connection. This handy 3 Sided Reamer Tool for 5/8, 3/4, and 1 Inch RadiantPEX-AL tubing.
Features
- PAP Pipe Reamer
- 3-sided Tool
- Fits 5/8, 3/4 and 1 inch PAP
- Reamer Tool
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213121839 |
| Lead Free | Not In Scope |
| Outer Diameter | Does Not Apply To Product |
| Part Number | 81011431 |
| Products Used On | PAP Tubing |
| Products Used On Size | 5/8, 3/4 and 1 |
| Products Used On Size-Metric | .015875, .01905, .0254 |
| Series | RadiantPEX-AL Reamers |
| UL Listing | N-No UL Code Rating |