ST838-ONE-5
Part of the SmartTrac Panels Series
Ordering Code: 81019329
UPC: 098268087956
Lead Free: Not In Scope
2 FT x 2 FT Smarttrac One Board Panel, Box Of 5
This SmartTrac radiant panel is an above floor radiant solution designed to simplify installation of hydronic heating on top of existing frame or slab floors. This 2 x 2 foot panel is manufactured with MDF board designed with an S-pattern spaced at 8 inch OC that allows for 3/8 inch RadiantPEX or RadiantPERT tubing to be snapped into place. The unique design of this panel can be shifted to go around obstacles like pillars or walls or to change pipe direction by rotating panels. It comes in a box of five.
Features
- Simplified installation, only two boards to configure
- Quicker to install, no silicone required
- Improved heat transfer, twice as responsive as gypsum based concrete
- Compatible with SDR-9 tubing
Specifications | |
---|---|
Brand | Watts |
EAN | 098268087956 |
Lead Free | Not In Scope |
Part Number | 81019329 |
Series | SmartTrac Panels |