ST838-UTILITY
Part of the SmartTrac Panels Series
Ordering Code: 81016823
UPC: 840213181451
Lead Free: Not In Scope
2 FT x 2 FT Smarttrac Utility Panel
This SmartTrac utility board panel is used in connection with the SmartTrac Panel. This 2 x 2 foot panel is used for direct placement of supply and return piping to the manifold. The unique design of the utility panel adds simplicity to the base of the room layout by providing grooves for tubing to be routed back to the manifold connection.
Features
- Simplified installation, only two boards to configure
- Quicker to install, no silicone required
- Improved heat transfer, twice as responsive as gypsum based concrete
- Compatible with SDR-9 tubing
Specifications | |
---|---|
Brand | Watts |
EAN | 840213181451 |
Lead Free | Not In Scope |
Part Number | 81016823 |
Series | SmartTrac Panels |